IESNA:LM-63-2002
[TEST]P948263
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3B-840-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 80 CRI, 4000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]16103
TILT=NONE
78 -1 1 37 73 1 1 1 1 0
1 1 109.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
2214.3 2381.3 2560.6 2740.7 2878.8 2963.3 3014.7 3043.6 3075.5 3112.4
3160 3224.6 3311.7 3414.5 3539.4 3749.7 4067.5 4488.9 5009.4 5660.2
6513.3 7492.6 8535.2 9483.4 10056.5 9765.5 9183.1 8402.6 7465 6347.6
4934.2 3525.4 2307.3 1341.2 590.1 182.7 0
2214.3 2390.3 2592.1 2792 2939.4 3029.1 3071.5 3081.9 3088.8 3094.9
3104.8 3125.9 3164.4 3212.9 3292.6 3459.4 3751.8 4175.7 4728 5386.5
6175.2 7083.2 8130.7 9263.2 10398.6 10700.3 10060.4 9237 8372.5 7389.1
6012.1 4531.6 3153.9 1920 897.3 285.9 0
2214.3 2399.4 2623.7 2843.2 3000.1 3094.8 3128.1 3120.2 3102.2 3077.4
3049.5 3027 3017.3 3011.3 3046 3169.2 3436.2 3862.5 4446.6 5112.8
5837.2 6673.9 7726.3 9042.9 10740.8 11635 10937.7 10071.4 9280.2 8430.7
7090 5537.9 4000.4 2498.8 1204.4 389.2 0
2214.3 2412.2 2655 2889.4 3054.2 3143.7 3158.8 3120.8 3061.9 2993.8
2922.6 2858.9 2810.3 2777.1 2801.9 2947.4 3271.2 3767.5 4404.7 5104.3
5838.7 6632.5 7564.9 8719.2 10338.9 11589.7 11111.3 10152.8 9316.5 8456.8
7186.8 5676.4 4172.5 2691.1 1368 480.4 0
2214.3 2425 2686.3 2935.5 3108.3 3192.5 3189.6 3121.3 3021.5 2910.2
2795.7 2690.8 2603.3 2543 2558 2725.6 3106.3 3672.5 4362.8 5095.8
5840.1 6591.1 7403.5 8395.7 9937 11544.4 11284.8 10234.1 9353 8482.9
7283.6 5814.9 4344.7 2883.4 1531.6 571.7 0
2214.3 2432.7 2703.3 2963.3 3141.1 3216.3 3190.4 3086.9 2945.5 2798.5
2660 2540.4 2446.6 2395.7 2455.7 2719 3222.7 3926.4 4769.5 5682.6
6596.3 7494.4 8408.9 9410.8 10897.7 12424.4 12403.1 11399.4 10395.1 9298.2
7917.9 6297.1 4708.8 3134.1 1737.5 674.7 0
2214.3 2440.3 2720.3 2991.1 3173.8 3240.1 3191.3 3052.5 2869.6 2686.7
2524.3 2390 2289.9 2248.5 2353.5 2712.4 3339.1 4180.3 5176.3 6269.2
7352.6 8397.7 9414.2 10425.9 11858.3 13304.5 13521.6 12564.6 11437 10113.5
8552.2 6779.3 5072.8 3384.8 1943.4 777.6 0
2214.3 2444.1 2730.6 3006.1 3188.4 3248 3182.8 3021 2814.3 2617.6
2451.5 2318.5 2223.6 2196.4 2341.3 2768 3474.2 4426.1 5580.1 6860.3
8132.8 9363.1 10565.1 11729.5 13254 14632.4 14809.2 13857.7 12549.9 10946.9
9138.9 7195.4 5291.4 3475.9 1995.2 782.1 0
2214.3 2448 2740.9 3021.1 3202.9 3256 3174.3 2989.4 2759 2548.4
2379 2247 2157.2 2144.2 2329.2 2823.5 3609.3 4671.8 5984 7451.4
8913.1 10328.4 11716 13033 14649.7 15960.2 16096.8 15150.9 13662.6 11780.3
9725.6 7611.6 5509.8 3567 2046.9 786.4 0
2214.3 2446.3 2748.8 3028.3 3208.4 3256.9 3164.3 2967.1 2725 2510.8
2343.5 2213.5 2125.9 2121.7 2327.3 2852.4 3676.6 4816.1 6229.1 7798.5
9384.9 10893.9 12388.5 13867 15551.1 16793.3 16806.1 15706.6 13971.5 11811.6
9568.4 7341.4 5075.2 3225.4 1773.3 660.2 0
2214.3 2448 2740.9 3021.1 3202.9 3256 3174.3 2989.4 2759 2548.4
2379 2247 2157.2 2144.2 2329.2 2823.5 3609.3 4671.8 5984 7451.4
8913.1 10328.4 11716 13033 14649.7 15960.2 16096.8 15150.9 13662.6 11780.3
9725.6 7611.6 5509.8 3567 2046.9 786.4 0
2214.3 2444.1 2730.6 3006.1 3188.4 3248 3182.8 3021 2814.3 2617.6
2451.5 2318.5 2223.6 2196.4 2341.3 2768 3474.2 4426.1 5580.1 6860.3
8132.8 9363.1 10565.1 11729.5 13254 14632.4 14809.2 13857.7 12549.9 10946.9
9138.9 7195.4 5291.4 3475.9 1995.2 782.1 0
2214.3 2440.3 2720.3 2991.1 3173.8 3240.1 3191.3 3052.5 2869.6 2686.7
2524.3 2390 2289.9 2248.5 2353.5 2712.4 3339.1 4180.3 5176.3 6269.2
7352.6 8397.7 9414.2 10425.9 11858.3 13304.5 13521.6 12564.6 11437 10113.5
8552.2 6779.3 5072.8 3384.8 1943.4 777.6 0
2214.3 2432.7 2703.3 2963.3 3141.1 3216.3 3190.4 3086.9 2945.5 2798.5
2660 2540.4 2446.6 2395.7 2455.7 2719 3222.7 3926.4 4769.5 5682.6
6596.3 7494.4 8408.9 9410.8 10897.7 12424.4 12403.1 11399.4 10395.1 9298.2
7917.9 6297.1 4708.8 3134.1 1737.5 674.7 0
2214.3 2425 2686.3 2935.5 3108.3 3192.5 3189.6 3121.3 3021.5 2910.2
2795.7 2690.8 2603.3 2543 2558 2725.6 3106.3 3672.5 4362.8 5095.8
5840.1 6591.1 7403.5 8395.7 9937 11544.4 11284.8 10234.1 9353 8482.9
7283.6 5814.9 4344.7 2883.4 1531.6 571.7 0
2214.3 2412.2 2655 2889.4 3054.2 3143.7 3158.8 3120.8 3061.9 2993.8
2922.6 2858.9 2810.3 2777.1 2801.9 2947.4 3271.2 3767.5 4404.7 5104.3
5838.7 6632.5 7564.9 8719.2 10338.9 11589.7 11111.3 10152.8 9316.5 8456.8
7186.8 5676.4 4172.5 2691.1 1368 480.4 0
2214.3 2399.4 2623.7 2843.2 3000.1 3094.8 3128.1 3120.2 3102.2 3077.4
3049.5 3027 3017.3 3011.3 3046 3169.2 3436.2 3862.5 4446.6 5112.8
5837.2 6673.9 7726.3 9042.9 10740.8 11635 10937.7 10071.4 9280.2 8430.7
7090 5537.9 4000.4 2498.8 1204.4 389.2 0
2214.3 2390.3 2592.1 2792 2939.4 3029.1 3071.5 3081.9 3088.8 3094.9
3104.8 3125.9 3164.4 3212.9 3292.6 3459.4 3751.8 4175.7 4728 5386.5
6175.2 7083.2 8130.7 9263.2 10398.6 10700.3 10060.4 9237 8372.5 7389.1
6012.1 4531.6 3153.9 1920 897.3 285.9 0
2214.3 2381.3 2560.6 2740.7 2878.8 2963.3 3014.7 3043.6 3075.5 3112.4
3160 3224.6 3311.7 3414.5 3539.4 3749.7 4067.5 4488.9 5009.4 5660.2
6513.3 7492.6 8535.2 9483.4 10056.5 9765.5 9183.1 8402.6 7465 6347.6
4934.2 3525.4 2307.3 1341.2 590.1 182.7 0
2214.3 2363 2520.2 2674.1 2794.6 2870.8 2918.3 2945.8 2973.8 3008.6
3058.2 3127.6 3217.9 3321.6 3450.5 3636.3 3902.3 4250.5 4687.8 5207.6
5830.9 6485.7 7066.2 7477.6 7580.5 7147.5 6535 5806 5010.6 4148.4
3159.9 2211.7 1424.9 824.7 371 121.5 0
2214.3 2344.7 2479.8 2607.5 2710.4 2778.3 2821.8 2848 2872.1 2904.7
2956.5 3030.4 3124.2 3228.8 3361.6 3523 3737.1 4012.1 4366.1 4754.9
5148.5 5478.8 5597.4 5471.9 5104.3 4529.5 3886.9 3209.5 2556.3 1949.2
1385.7 898 542.5 308.3 151.9 60.3 0
2214.3 2325.3 2439.6 2546 2629 2686.2 2721.9 2739 2752.3 2770.3
2803 2854 2920 2988.9 3067.4 3155.3 3267 3413 3605.2 3810
4000 4123.4 4096.2 3904.9 3548.7 3067.2 2575.9 2094.7 1649.3 1260.9
915.1 620.1 399.5 245.7 131.4 54.5 0
2214.3 2305.9 2399.4 2484.5 2547.8 2594.1 2622 2630 2632.5 2635.9
2649.3 2677.4 2715.8 2748.9 2773.2 2787.7 2796.8 2814 2844.3 2865.2
2851.6 2767.9 2595 2337.9 1993.2 1604.9 1265 979.9 742.2 572.5
444.6 342.3 256.6 183.4 110.9 48.6 0
2214.3 2286.4 2358.8 2424.6 2475.1 2508.3 2523.2 2515.3 2493.5 2466.8
2440.5 2422.9 2414.7 2404.5 2385.3 2352.4 2307.1 2260.4 2216.9 2181.1
2142 2076 1966.5 1812.2 1611.9 1372.1 1156.3 949 751 599.1
468.7 358.7 263.4 184.6 110.3 48 0
2214.3 2266.8 2318.4 2364.7 2402.3 2422.5 2424.3 2400.6 2354.5 2297.7
2231.7 2168.4 2113.4 2059.8 1997.5 1917.1 1817.5 1706.9 1589.6 1497
1432.4 1384.2 1338.1 1286.4 1230.5 1139.3 1047.7 918.1 759.8 625.8
492.8 375.1 270.2 185.9 109.6 47.4 0
2214.3 2248.1 2280.6 2311.9 2339.9 2351.9 2342.6 2302.2 2232.7 2151
2059.8 1976.5 1906.8 1846.7 1787.7 1718.2 1635.2 1543.7 1446.5 1369.6
1318.6 1284.9 1260.5 1231.6 1187.4 1110.6 1034.2 925.7 794.8 675.4
548.4 429.1 315.9 219.6 134.3 57.4 0
2214.3 2229.4 2242.8 2259.2 2277.3 2281.3 2260.9 2203.9 2110.8 2004.3
1888 1784.5 1700.2 1633.5 1577.9 1519.3 1453 1380.6 1303.4 1242.3
1204.7 1185.7 1182.9 1176.8 1144.4 1082.1 1020.7 933.1 829.7 725
604 483.1 361.5 253.2 158.9 67.6 0
2214.3 2211.3 2207.1 2210.5 2217.3 2218.1 2190.9 2121.7 2015 1895.2
1776.3 1682.8 1614.8 1564.7 1520.5 1469.1 1407.5 1338.7 1260.9 1187.4
1132.6 1102.9 1105.9 1108.8 1099.5 1076.6 1021.3 931.3 829.7 733.3
642.4 546.4 437.2 317.8 206.9 87.5 0
2214.3 2191.2 2171.8 2164.8 2168.2 2172.5 2154.4 2099.2 2009.1 1906.9
1807.7 1721.1 1644.8 1578.1 1515 1448.9 1376.5 1299.6 1223.1 1154.9
1094.8 1050.1 1026.3 1012 998.6 982.9 950 891.2 816.6 733.5
639.1 544.7 436.9 321.4 211.6 93.5 0
2214.3 2174.9 2141.1 2123.9 2125.1 2137.1 2137.5 2105.4 2038 1949.6
1857 1768.6 1682.6 1600.4 1521.1 1442.1 1361.1 1279.2 1203.3 1138.2
1080 1035.4 1003.1 978.3 955 928.4 892 842.9 782.2 709.9
621 530.1 424.8 315.4 205.2 90.9 0
2214.3 2158.6 2110.2 2083 2081.9 2102 2120.7 2111.5 2066.9 1992.4
1906.3 1816.2 1720.5 1622.7 1527.3 1435.3 1345.7 1258.8 1183.5 1121.6
1065.3 1020.9 980.1 944.7 911.3 873.9 834 794.6 747.9 686.4
602.9 515.6 412.5 309.5 198.8 88.4 0
2214.3 2143.9 2084.4 2049 2047.9 2079.4 2123.7 2148.5 2131.2 2065.8
1972.3 1870.5 1765.5 1658.7 1554.8 1455 1359.9 1270.4 1193.1 1130.8
1079.6 1042.4 1010.6 977.5 940.1 892.2 841 792.4 740.3 675.2
592.2 504.7 403.4 303 191.6 87 0
2214.3 2129.3 2058.6 2015 2013.9 2056.9 2126.8 2185.6 2195.6 2139.4
2038.4 1924.7 1810.5 1694.7 1582.1 1474.6 1374.1 1282 1203 1139.9
1094 1063.8 1041 1010.3 968.8 910.4 848 790.2 732.6 664
581.4 493.8 394.3 296.5 184.4 85.6 0
2214.3 2116.5 2035.9 1986.4 1983.1 2032.6 2120.5 2205.3 2236.8 2193
2091.2 1967 1845.6 1728.4 1615.4 1507.9 1406.2 1312.4 1231.9 1168.2
1120.7 1088.3 1067.4 1041.2 1004.3 951.8 892.3 831.2 768.6 692.4
602.4 511 408.5 295.4 178.3 85.4 0
2214.3 2103.7 2013.1 1957.7 1952.2 2008.5 2114.2 2224.9 2278 2246.6
2143.9 2009.4 1880.8 1762.1 1648.8 1541.2 1438.4 1342.9 1260.8 1196.4
1147.3 1112.7 1093.7 1072.1 1039.9 993.3 936.8 872.2 804.7 720.7
623.5 528.1 422.7 294.2 172.1 85.1 0
2214.3 2090.8 1992.4 1932.4 1923.7 1979 2088.6 2204.3 2268.5 2252.4
2163.7 2031.3 1898.6 1781.9 1672.6 1570.6 1472.2 1379.5 1298.7 1233.8
1180.7 1143.9 1121.1 1099.2 1067.3 1022.6 964.8 898.8 827.6 741.4
642.3 544.2 436.3 289.4 158.9 75.1 0
2214.3 2077.9 1971.7 1907.1 1895.2 1949.6 2063.1 2183.7 2258.9 2258.1
2183.3 2053.3 1916.5 1801.8 1696.4 1600 1506.1 1416 1336.6 1271.1
1214.2 1175.1 1148.4 1126.3 1094.8 1051.9 992.9 925.3 850.5 762.2
661.1 560.4 449.9 284.6 145.7 65 0
2214.3 2068 1955.8 1888.2 1872.6 1920.7 2021.9 2129.2 2196.6 2198.6
2134.5 2018.5 1890.1 1777.5 1679.1 1592 1508 1425.8 1350.6 1287.3
1234.9 1199.7 1174.4 1152.5 1121.2 1076.1 1014.1 943.7 867.1 778.4
675.8 575.9 461.7 309.8 169.3 74.9 0
2214.3 2058 1939.9 1869.3 1850 1891.8 1980.8 2074.8 2134.4 2139.1
2085.8 1983.9 1863.5 1753.1 1661.8 1584 1509.9 1435.6 1364.6 1303.4
1255.7 1224.2 1200.4 1178.7 1147.5 1100.2 1035.4 962 883.7 794.6
690.6 591.4 473.4 334.9 192.9 84.8 0
2214.3 2049.9 1928.7 1856.1 1835.2 1872.7 1951.7 2032 2081.9 2085.1
2037.7 1946.6 1836.9 1731.8 1642.1 1565.9 1494.5 1422.6 1352.9 1295.3
1255.2 1228.7 1206.6 1184.9 1154.3 1106.7 1042.1 968.6 890 802.1
698.4 598.7 483.1 351.4 213.3 93 0
2214.3 2041.8 1917.6 1842.8 1820.2 1853.6 1922.7 1989.1 2029.5 2030.9
1989.8 1909.3 1810 1710.4 1622.5 1547.7 1479.1 1409.6 1341.2 1287.1
1254.8 1233.1 1212.7 1191.1 1161.1 1113.3 1048.7 975 896.3 809.6
706.3 606 492.8 367.9 233.7 101.3 0
2214.3 2035.5 1909.7 1833.7 1811.6 1844 1909.3 1969.4 2004.3 2004.3
1966.7 1893.8 1802.1 1705.2 1614.6 1533.4 1458.2 1383.7 1311.6 1260.8
1233.8 1215.9 1197.7 1176 1146.3 1099.9 1035.9 963.2 886.7 801.6
702.4 600.6 490.4 366.9 232 99.2 0
2214.3 2029.2 1901.8 1824.7 1803 1834.5 1896.1 1949.6 1978.9 1977.7
1943.7 1878.2 1794.1 1700.1 1606.8 1519.1 1437.5 1357.8 1282 1234.4
1212.7 1198.7 1182.8 1160.9 1131.6 1086.6 1023 951.5 877.1 793.6
698.4 595 488.1 365.8 230.3 97 0
2214.3 2023.5 1895.8 1819.3 1798.5 1830.6 1891 1943.2 1970.9 1968.7
1935.3 1874.4 1794.1 1700.7 1605.1 1511.5 1423.4 1337.3 1258 1212.2
1192.1 1180.3 1166.6 1144.9 1115.1 1069.3 1006.2 935.9 862.1 779.3
686.5 582.9 471.9 352.1 219.6 91.6 0
2214.3 2017.6 1889.7 1813.9 1793.9 1826.7 1885.9 1936.6 1962.8 1959.8
1926.9 1870.6 1794.1 1701.5 1603.4 1504 1409.5 1316.9 1233.9 1190
1171.6 1162 1150.5 1128.8 1098.7 1051.9 989.5 920.2 847.1 765.1
674.5 570.8 455.6 338.3 208.9 86 0
2214.3 2010.4 1883.8 1809.8 1792 1826 1885.5 1935.6 1960.2 1956
1922 1869.3 1795.4 1702.8 1602.5 1499.7 1401.1 1303.4 1218.5 1175.1
1157.3 1148.8 1138.6 1116.5 1085.9 1036.6 976.3 908.3 833.5 752
661.9 560.8 436.7 326.3 198 80.7 0
2214.3 2017.6 1889.7 1813.9 1793.9 1826.7 1885.9 1936.6 1962.8 1959.8
1926.9 1870.6 1794.1 1701.5 1603.4 1504 1409.5 1316.9 1233.9 1190
1171.6 1162 1150.5 1128.8 1098.7 1051.9 989.5 920.2 847.1 765.1
674.5 570.8 455.6 338.3 208.9 86 0
2214.3 2023.5 1895.8 1819.3 1798.5 1830.6 1891 1943.2 1970.9 1968.7
1935.3 1874.4 1794.1 1700.7 1605.1 1511.5 1423.4 1337.3 1258 1212.2
1192.1 1180.3 1166.6 1144.9 1115.1 1069.3 1006.2 935.9 862.1 779.3
686.5 582.9 471.9 352.1 219.6 91.6 0
2214.3 2029.2 1901.8 1824.7 1803 1834.5 1896.1 1949.6 1978.9 1977.7
1943.7 1878.2 1794.1 1700.1 1606.8 1519.1 1437.5 1357.8 1282 1234.4
1212.7 1198.7 1182.8 1160.9 1131.6 1086.6 1023 951.5 877.1 793.6
698.4 595 488.1 365.8 230.3 97 0
2214.3 2035.5 1909.7 1833.7 1811.6 1844 1909.3 1969.4 2004.3 2004.3
1966.7 1893.8 1802.1 1705.2 1614.6 1533.4 1458.2 1383.7 1311.6 1260.8
1233.8 1215.9 1197.7 1176 1146.3 1099.9 1035.9 963.2 886.7 801.6
702.4 600.6 490.4 366.9 232 99.2 0
2214.3 2041.8 1917.6 1842.8 1820.2 1853.6 1922.7 1989.1 2029.5 2030.9
1989.8 1909.3 1810 1710.4 1622.5 1547.7 1479.1 1409.6 1341.2 1287.1
1254.8 1233.1 1212.7 1191.1 1161.1 1113.3 1048.7 975 896.3 809.6
706.3 606 492.8 367.9 233.7 101.3 0
2214.3 2049.9 1928.7 1856.1 1835.2 1872.7 1951.7 2032 2081.9 2085.1
2037.7 1946.6 1836.9 1731.8 1642.1 1565.9 1494.5 1422.6 1352.9 1295.3
1255.2 1228.7 1206.6 1184.9 1154.3 1106.7 1042.1 968.6 890 802.1
698.4 598.7 483.1 351.4 213.3 93 0
2214.3 2058 1939.9 1869.3 1850 1891.8 1980.8 2074.8 2134.4 2139.1
2085.8 1983.9 1863.5 1753.1 1661.8 1584 1509.9 1435.6 1364.6 1303.4
1255.7 1224.2 1200.4 1178.7 1147.5 1100.2 1035.4 962 883.7 794.6
690.6 591.4 473.4 334.9 192.9 84.8 0
2214.3 2068 1955.8 1888.2 1872.6 1920.7 2021.9 2129.2 2196.6 2198.6
2134.5 2018.5 1890.1 1777.5 1679.1 1592 1508 1425.8 1350.6 1287.3
1234.9 1199.7 1174.4 1152.5 1121.2 1076.1 1014.1 943.7 867.1 778.4
675.8 575.9 461.7 309.8 169.3 74.9 0
2214.3 2077.9 1971.7 1907.1 1895.2 1949.6 2063.1 2183.7 2258.9 2258.1
2183.3 2053.3 1916.5 1801.8 1696.4 1600 1506.1 1416 1336.6 1271.1
1214.2 1175.1 1148.4 1126.3 1094.8 1051.9 992.9 925.3 850.5 762.2
661.1 560.4 449.9 284.6 145.7 65 0
2214.3 2090.8 1992.4 1932.4 1923.7 1979 2088.6 2204.3 2268.5 2252.4
2163.7 2031.3 1898.6 1781.9 1672.6 1570.6 1472.2 1379.5 1298.7 1233.8
1180.7 1143.9 1121.1 1099.2 1067.3 1022.6 964.8 898.8 827.6 741.4
642.3 544.2 436.3 289.4 158.9 75.1 0
2214.3 2103.7 2013.1 1957.7 1952.2 2008.5 2114.2 2224.9 2278 2246.6
2143.9 2009.4 1880.8 1762.1 1648.8 1541.2 1438.4 1342.9 1260.8 1196.4
1147.3 1112.7 1093.7 1072.1 1039.9 993.3 936.8 872.2 804.7 720.7
623.5 528.1 422.7 294.2 172.1 85.1 0
2214.3 2116.5 2035.9 1986.4 1983.1 2032.6 2120.5 2205.3 2236.8 2193
2091.2 1967 1845.6 1728.4 1615.4 1507.9 1406.2 1312.4 1231.9 1168.2
1120.7 1088.3 1067.4 1041.2 1004.3 951.8 892.3 831.2 768.6 692.4
602.4 511 408.5 295.4 178.3 85.4 0
2214.3 2129.3 2058.6 2015 2013.9 2056.9 2126.8 2185.6 2195.6 2139.4
2038.4 1924.7 1810.5 1694.7 1582.1 1474.6 1374.1 1282 1203 1139.9
1094 1063.8 1041 1010.3 968.8 910.4 848 790.2 732.6 664
581.4 493.8 394.3 296.5 184.4 85.6 0
2214.3 2143.9 2084.4 2049 2047.9 2079.4 2123.7 2148.5 2131.2 2065.8
1972.3 1870.5 1765.5 1658.7 1554.8 1455 1359.9 1270.4 1193.1 1130.8
1079.6 1042.4 1010.6 977.5 940.1 892.2 841 792.4 740.3 675.2
592.2 504.7 403.4 303 191.6 87 0
2214.3 2158.6 2110.2 2083 2081.9 2102 2120.7 2111.5 2066.9 1992.4
1906.3 1816.2 1720.5 1622.7 1527.3 1435.3 1345.7 1258.8 1183.5 1121.6
1065.3 1020.9 980.1 944.7 911.3 873.9 834 794.6 747.9 686.4
602.9 515.6 412.5 309.5 198.8 88.4 0
2214.3 2174.9 2141.1 2123.9 2125.1 2137.1 2137.5 2105.4 2038 1949.6
1857 1768.6 1682.6 1600.4 1521.1 1442.1 1361.1 1279.2 1203.3 1138.2
1080 1035.4 1003.1 978.3 955 928.4 892 842.9 782.2 709.9
621 530.1 424.8 315.4 205.2 90.9 0
2214.3 2191.2 2171.8 2164.8 2168.2 2172.5 2154.4 2099.2 2009.1 1906.9
1807.7 1721.1 1644.8 1578.1 1515 1448.9 1376.5 1299.6 1223.1 1154.9
1094.8 1050.1 1026.3 1012 998.6 982.9 950 891.2 816.6 733.5
639.1 544.7 436.9 321.4 211.6 93.5 0
2214.3 2211.3 2207.1 2210.5 2217.3 2218.1 2190.9 2121.7 2015 1895.2
1776.3 1682.8 1614.8 1564.7 1520.5 1469.1 1407.5 1338.7 1260.9 1187.4
1132.6 1102.9 1105.9 1108.8 1099.5 1076.6 1021.3 931.3 829.7 733.3
642.4 546.4 437.2 317.8 206.9 87.5 0
2214.3 2229.4 2242.8 2259.2 2277.3 2281.3 2260.9 2203.9 2110.8 2004.3
1888 1784.5 1700.2 1633.5 1577.9 1519.3 1453 1380.6 1303.4 1242.3
1204.7 1185.7 1182.9 1176.8 1144.4 1082.1 1020.7 933.1 829.7 725
604 483.1 361.5 253.2 158.9 67.6 0
2214.3 2248.1 2280.6 2311.9 2339.9 2351.9 2342.6 2302.2 2232.7 2151
2059.8 1976.5 1906.8 1846.7 1787.7 1718.2 1635.2 1543.7 1446.5 1369.6
1318.6 1284.9 1260.5 1231.6 1187.4 1110.6 1034.2 925.7 794.8 675.4
548.4 429.1 315.9 219.6 134.3 57.4 0
2214.3 2266.8 2318.4 2364.7 2402.3 2422.5 2424.3 2400.6 2354.5 2297.7
2231.7 2168.4 2113.4 2059.8 1997.5 1917.1 1817.5 1706.9 1589.6 1497
1432.4 1384.2 1338.1 1286.4 1230.5 1139.3 1047.7 918.1 759.8 625.8
492.8 375.1 270.2 185.9 109.6 47.4 0
2214.3 2286.4 2358.8 2424.6 2475.1 2508.3 2523.2 2515.3 2493.5 2466.8
2440.5 2422.9 2414.7 2404.5 2385.3 2352.4 2307.1 2260.4 2216.9 2181.1
2142 2076 1966.5 1812.2 1611.9 1372.1 1156.3 949 751 599.1
468.7 358.7 263.4 184.6 110.3 48 0
2214.3 2305.9 2399.4 2484.5 2547.8 2594.1 2622 2630 2632.5 2635.9
2649.3 2677.4 2715.8 2748.9 2773.2 2787.7 2796.8 2814 2844.3 2865.2
2851.6 2767.9 2595 2337.9 1993.2 1604.9 1265 979.9 742.2 572.5
444.6 342.3 256.6 183.4 110.9 48.6 0
2214.3 2325.3 2439.6 2546 2629 2686.2 2721.9 2739 2752.3 2770.3
2803 2854 2920 2988.9 3067.4 3155.3 3267 3413 3605.2 3810
4000 4123.4 4096.2 3904.9 3548.7 3067.2 2575.9 2094.7 1649.3 1260.9
915.1 620.1 399.5 245.7 131.4 54.5 0
2214.3 2344.7 2479.8 2607.5 2710.4 2778.3 2821.8 2848 2872.1 2904.7
2956.5 3030.4 3124.2 3228.8 3361.6 3523 3737.1 4012.1 4366.1 4754.9
5148.5 5478.8 5597.4 5471.9 5104.3 4529.5 3886.9 3209.5 2556.3 1949.2
1385.7 898 542.5 308.3 151.9 60.3 0
2214.3 2363 2520.2 2674.1 2794.6 2870.8 2918.3 2945.8 2973.8 3008.6
3058.2 3127.6 3217.9 3321.6 3450.5 3636.3 3902.3 4250.5 4687.8 5207.6
5830.9 6485.7 7066.2 7477.6 7580.5 7147.5 6535 5806 5010.6 4148.4
3159.9 2211.7 1424.9 824.7 371 121.5 0
2214.3 2381.3 2560.6 2740.7 2878.8 2963.3 3014.7 3043.6 3075.5 3112.4
3160 3224.6 3311.7 3414.5 3539.4 3749.7 4067.5 4488.9 5009.4 5660.2
6513.3 7492.6 8535.2 9483.4 10056.5 9765.5 9183.1 8402.6 7465 6347.6
4934.2 3525.4 2307.3 1341.2 590.1 182.7 0
